SCEU024 January 2022
This section provides information on the components that can be used with the 5-8-NL-LOGIC-EVM. Other components can be used as long as they are able to fit the provided plated holes and pads.
Item | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|
Bypass Capacitor | CAP, CERM, 0.1 µF, 25 V, ± 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
Header | Header, 100mil, 4x1, Tin, TH | Header, 4x1, 100mil, TH | PEC04SAAN | Sullins Connector Solutions |
Red Test Point | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone |
Black Test Point | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone |