SCHS026D November   1998  – May 2024 CD4016B , CD4016B-MIL

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Electrical Characteristics
    7. 4.7 Typical Characteristics
  6. 5Parameter Measurement Information
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Receiving Notification of Documentation Updates
      2. 6.1.2 Support Resources
      3. 6.1.3 Trademarks
      4. 6.1.4 Electrostatic Discharge Caution
      5. 6.1.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Features

  • 20V digital or ± 10V peak-to-peak switching
  • 280Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 10Ω typ over 15V signal-input range
  • High on/off output-voltage ratio: 65dB typ
    at f is = 10kHz, RL= 10kΩ
  • High degree of linearity: <0.5% distortion typ
    at f is= 1kHz, V is= 5Vp-p, V DD −V SS ⩾10V, R L = 10kΩ
  • Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance: 100pA typ. at V DD −V SS =18V, T A=25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit: 10 12 Ω typ.
  • Low crosstalk between switches: −50dB typ at f is = 0.9MHz, R L = 1kΩ
  • Matched control-input to signal-output capacitance: Reduces output signal transients
  • Frequency response, switch on = 40MHz (typical)
  • 100% tested for quiescent current at 20V
  • Maximum control input current of 1µA at 18V over full package temperature range; 100nA at 18V at 25°C
  • 5V, 10V, and 15V parametric ratings