SCHS026E November   1998  – August 2024 CD4016B , CD4016B-MIL

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Electrical Characteristics
    7. 4.7 Typical Characteristics
  6. 5Parameter Measurement Information
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Receiving Notification of Documentation Updates
      2. 6.1.2 Support Resources
      3. 6.1.3 Trademarks
      4. 6.1.4 Electrostatic Discharge Caution
      5. 6.1.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VDD – VSS Supply voltage 20 V
VDD –0.5 20 V
VSS –20 0.5 V
ISEL or IEN Logic control input pin current (EN, Ax, SELx) –30 30 mA
VS or VD Source or drain voltage (Sx, D) VSS–0.5 VDD+0.5 V
IS or ID (CONT) Source or drain continuous current (Sx, D) –20 20 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground, unless otherwise specified.