SCHS051I November 1998 – May 2024 CD4066B , CD4066B-MIL
PRODUCTION DATA
The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.
The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CD4066B | N (PDIP, 14) | 19.3mm × 9.4mm |
D (SOIC, 14) | 8.65mm × 6mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | |
PW (TSSOP, 14) | 5mm × 6.4mm |