SCHS051I November 1998 – May 2024
PRODUCTION DATA
Each switch has different control pins, which allows for more options for the outputs. Bias Voltage allows the device to output a voltage other than 0V when the device control is low. The CD4066B has a large absolute maximum voltage for VDD of 20V.