SCHS051I November 1998 – May 2024 CD4066B , CD4066B-MIL
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
VOS | Switch output voltage | VDD = 5V Vis = 0V |
0.4 | V | ||||||
VDD = 5V Vis = 5V |
4.6 | V | ||||||||
VDD = 10V Vis = 0V |
0.5 | V | ||||||||
VDD = 10V Vis = 10V |
9.5 | V | ||||||||
VDD = 15V Vis = 0V |
1.5 | V | ||||||||
VDD = 15V Vis = 15V |
13.5 | V | ||||||||
ΔRON | On-state resistance difference between any two switches | RL = 10kΩ, VC = VDD | VDD = 5V | 15 | Ω | |||||
On-state resistance difference between any two switches | On-state resistance difference between any two switches | VDD = 10V | 10 | |||||||
On-state resistance difference between any two switches | On-state resistance difference between any two switches | VDD = 15V | 5 | |||||||
VIHC | Control input, high voltage | See Figure 7 | VDD = 5V | 3.5 | V | |||||
VDD = 10V | 7 | V | ||||||||
VDD = 15V | 11 | V | ||||||||
Maximum control input repetition rate | VIN = VDD, CL = 50pF, RL = 1kΩ VC = 10V (square wave centered on 5V), tr , tf = 20ns, Vos = 1/2Vos at 1kHz |
VDD = 5V | 6 | MHz | ||||||
VDD = 10V | 9 | |||||||||
VDD = 15V | 9.5 | |||||||||
CIN | Input Capacitance | 5 | 7.5 | pF | ||||||
IIS | Switch input current | VDD = 5V Vis = 0V |
TA = –55°C | 0.64 | mA | |||||
TA = –40°C | 0.61 | |||||||||
TA = 25°C | 0.51 | |||||||||
TA = 85°C | 0.42 | |||||||||
TA = 125°C | 0.36 | |||||||||
VDD = 5V Vis = 5V |
TA = –55°C | -0.64 | mA | |||||||
TA = –40°C | -0.61 | |||||||||
TA = 25°C | -0.51 | |||||||||
TA = 85°C | -0.42 | |||||||||
TA = 125°C | -0.36 | |||||||||
VDD = 10V Vis = 0V |
TA = –55°C | 1.6 | mA | |||||||
TA = –40°C | 1.5 | |||||||||
TA = 25°C | 1.3 | |||||||||
TA = 85°C | 1.1 | |||||||||
TA = 125°C | 0.9 | |||||||||
VDD = 10V Vis = 10V |
TA = –55°C | -1.6 | mA | |||||||
TA = –40°C | -1.5 | |||||||||
TA = 25°C | -1.3 | |||||||||
TA = 85°C | -1.1 | |||||||||
TA = 125°C | -0.9 | |||||||||
VDD = 15V Vis = 0V |
TA = –55°C | 4.2 | mA | |||||||
TA = –40°C | 4 | |||||||||
TA = 25°C | 3.4 | |||||||||
TA = 85°C | 2.8 | |||||||||
TA = 125°C | 2.4 | |||||||||
VDD = 15V Vis = 15V |
TA = –55°C | -4.2 | mA | |||||||
TA = –40°C | -4 | |||||||||
TA = 25°C | -3.4 | |||||||||
TA = 85°C | -2.8 | |||||||||
TA = 125°C | -2.4 | |||||||||
IDD |
Quiescent Device Current All switches OFF |
Vis = 0 to 5V VDD = 5V |
TA = –55°C | 5 | µA | |||||
TA = –40°C | 5 | |||||||||
TA = 25°C | 4 | 6 | ||||||||
TA = 85°C | 7 | |||||||||
TA = 125°C | 7.5 | |||||||||
Vis = 0 to 10V VDD = 10V |
TA = –55°C | 6 | ||||||||
TA = –40°C | 6 | |||||||||
TA = 25°C | 5 | 7 | ||||||||
TA = 85°C | 8 | |||||||||
TA = 125°C | 9 | |||||||||
Vis = 0 to 15V VDD = 15V |
TA = –55°C | 7 | ||||||||
TA = –40°C | 7.5 | |||||||||
TA = 25°C | 5.5 | 8 | ||||||||
TA = 85°C | 9 | |||||||||
TA = 125°C | 10 | |||||||||
Vis = 0 to 20V VDD = 20V |
TA = –55°C | 8.5 | ||||||||
TA = –40°C | 8.5 | |||||||||
TA = 25°C | 6.5 | 9 | ||||||||
TA = 85°C | 10 | |||||||||
TA = 125°C | 11 | |||||||||
rON | ON Resistance rON Max | to (VDD+VSS)/2 ,VC = VDD,RL = 10kΩ returned Vis = VSS to VDD | VDD = 5V | TA = –55°C | 800 | Ω | ||||
TA = –40°C | 850 | |||||||||
TA = 25°C | 470 | 1050 | ||||||||
TA = 85°C | 1200 | |||||||||
TA = 125°C | 1300 | |||||||||
VDD = 10V | TA = –55°C | 310 | ||||||||
TA = –40°C | 330 | |||||||||
TA = 25°C | 180 | 400 | ||||||||
TA = 85°C | 500 | |||||||||
TA = 125°C | 500 | |||||||||
VDD = 15V | TA = –55°C | 200 | ||||||||
TA = –40°C | 210 | |||||||||
TA = 25°C | 125 | 240 | ||||||||
TA = 85°C | 300 | |||||||||
TA = 125°C | 320 | |||||||||
VILC | Control input, low voltage (max) | |Iis| < 10 µA, Vis = VSS, VOS = VDD, and Vis = VDD, VOS = VSS | VDD = 5V | TA = –55°C | 1 | V | ||||
TA = –40°C | 1 | |||||||||
TA = 25°C | 1 | |||||||||
TA = 85°C | 1 | |||||||||
TA = 125°C | 1 | |||||||||
VDD = 10V | TA = –55°C | 1 | ||||||||
TA = –40°C | 1 | |||||||||
TA = 25°C | 1 | |||||||||
TA = 85°C | 1 | |||||||||
TA = 125°C | 1 | |||||||||
VDD = 15V | TA = –55°C | 1 | ||||||||
TA = –40°C | 1 | |||||||||
TA = 25°C | 1 | |||||||||
TA = 85°C | 1 | |||||||||
TA = 125°C | 1 | |||||||||
IIN | Input current (max) | Vis ≤ VDD, VDD – VSS = 18V, VCC ≤ VDD – VSS VDD = 18V | TA = –55°C | -0.8 | 0.8 | µA | ||||
TA = –40°C | -0.8 | 0.8 | ||||||||
TA = 25°C | -0.7 | ±0.2 | 0.7 | |||||||
Input current (max) | Input current (max) | TA = 85°C | -0.6 | 0.6 | ||||||
Input current (max) | Input current (max) | TA = 125°C | -0.55 | 0.55 |