SCHS051J November 1998 – August 2024 CD4066B , CD4066B-MIL
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tpd | Signal input | Signal output | VIN = VDD, tr, tf = 20ns, CL = 50pF, RL = 1kΩ | 5V | 20 | 40 | ns | ||
10V | 10 | 20 | |||||||
15V | 7 | 15 | |||||||
tplh | Signal input | Signal output | VIN = VDD, tr, tf = 20ns, CL = 50pF, RL = 1kΩ | 5V | 35 | 70 | ns | ||
10V | 20 | 40 | |||||||
15V | 15 | 30 | |||||||
tphl | Signal input | Signal output | VIN = VDD, tr, tf = 20ns, CL = 50pF, RL = 1kΩ | 5V | 35 | 70 | ns | ||
10V | 20 | 40 | |||||||
15V | 15 | 30 |