SCHS052D June 2003 – August 2024 CD4067B , CD4067B-MIL , CD4097B , CD4097B-MIL
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TEST CONDITIONS | TEST CONDITIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
IDD |
Quiescent Device Current |
Vis = 0 to 5V VDD = 5V |
TA = –55°C | 13 | µA | |||||
TA = –40°C | 13 | |||||||||
TA = 25°C | 5 | 14.5 | ||||||||
TA = 85°C | 150 | |||||||||
TA = 125°C | 150 | |||||||||
Vis = 0 to 5V VDD = 10V |
TA = –55°C | 14 | ||||||||
TA = –40°C | 14 | |||||||||
TA = 25°C | 6 | 15.5 | ||||||||
TA = 85°C | 300 | |||||||||
TA = 125°C | 300 | |||||||||
Vis = 0 to 5V VDD = 15V |
TA = –55°C | 20 | ||||||||
TA = –40°C | 20 | |||||||||
TA = 25°C | 6 | 20 | ||||||||
TA = 85°C | 600 | |||||||||
TA = 125°C | 600 | |||||||||
Vis = 0 to 5V VDD = 20V |
TA = –55°C | 100 | ||||||||
TA = –40°C | 100 | |||||||||
TA = 25°C | 7 | 100 | ||||||||
TA = 85°C | 3000 | |||||||||
TA = 125°C | 3000 | |||||||||
rON | ON Resistance rON Max | to
(VDD-VSS)/2 , VC = VDD, RL = 10kΩ returned Vis = VSS to VDD |
VDD = 5V | TA = –55°C | 800 | Ω | ||||
TA = –40°C | 850 | |||||||||
TA = 25°C | 470 | 1050 | ||||||||
TA = 85°C | 1200 | |||||||||
TA = 125°C | 1300 | |||||||||
VDD = 10V | TA = –55°C | 310 | ||||||||
TA = –40°C | 330 | |||||||||
TA = 25°C | 180 | 400 | ||||||||
TA = 85°C | 520 | |||||||||
TA = 125°C | 550 | |||||||||
VDD = 15V | TA = –55°C | 200 | ||||||||
TA = –40°C | 210 | |||||||||
TA = 25°C | 125 | 240 | ||||||||
TA = 85°C | 300 | |||||||||
VDD = 15V | TA = 125°C | 320 | ||||||||
ΔRON | On-state resistance difference between any two switches | RL = 10kΩ, VC = VDD | VDD = 5V | 15 | Ω | |||||
On-state resistance difference between any two switches | On-state resistance difference between any two switches | VDD = 10V | 10 | |||||||
On-state resistance difference between any two switches | On-state resistance difference between any two switches | VDD = 15V | 5 | |||||||
OFF Channel Leakage Current: Any Channel OFF (Max) or ALL Channels OFF (COMMON OUT/IN) (Max) |
VDD - VSS = 18V | TA = –55°C | ± 100 | nA | ||||||
TA = –40°C | ± 100 | |||||||||
TA = 25°C | ± 0.1 | ± 100(2) | ||||||||
TA = 85°C | ± 1000(2) | |||||||||
TA = 125°C | ± 1000(2) | |||||||||
CIS | Input capacitance | VS =
0V f = 1MHz CD4067 |
VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | 5 | pF | ||
COS | Output capacitance | VS =
0V f = 1MHz CD4067 |
VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | 55 | pF | ||
COS | Output capacitance | VS =
0V f = 1MHz CD4097 |
VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | 35 | pF | ||
CIOS | Feed through | VS =
0V f = 1MHz |
VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | VDD = 5V, VC = VSS = –5V | 0.2 | pF | ||
VIHC | Control input, high voltage | See Figure 6-1 | VDD = 5V | 3.5 | V | |||||
VDD = 10V | 7 | V | ||||||||
VDD = 15V | 11 | V | ||||||||
VILC | Control input, low voltage (max) | VDD = 5V | 1 | V | ||||||
VDD = 10V | 1 | V | ||||||||
VDD = 15V | 1 | V | ||||||||
IIN | Input current (max) | Vis ≤ VDD, VDD – VSS = 18V, VCC ≤ VDD – VSS VDD = 18V | TA = –55°C | -0.1 | 1 | µA | ||||
TA = –40°C | -0.1 | 1 | ||||||||
TA = 25°C | -0.1 | 0.0001 | 1 | |||||||
Input current (max) | Input current (max) | TA = 85°C | -1 | 1 | ||||||
Input current (max) | Input current (max) | TA = 125°C | -1 | 1 | ||||||
CIN | Input Capacitance | 5 | 7.5 | pF | ||||||
BW | –3dB cutoff frequency (switch on) | CD4067 | VC = VDD = 5V, VSS = –5V,
Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ Common Out/In |
14 | MHz | |||||
CD4097 | 20 | |||||||||
–3dB cutoff frequency (switch on) | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V
(sine wave centered on 0V), RL = 1kΩ Any channel |
60 | ||||||||
THD | Total Harmonic Distortion | Total Harmonic Distortion | VC = VDD = 5V, VSS = 0V, Vis(p-p) = 2V (sine wave centered on 0V), RL = 10kΩ, fis = 1-kHz sine wave | 0.3 | % | |||||
VC = VDD = 10V, VSS = 0V, Vis(p-p) = 3V (sine wave centered on 0V), RL = 10kΩ, fis = 1-kHz sine wave | 0.2 | |||||||||
VC = VDD = 15V, VSS = 0V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 10kΩ, fis = 1-kHz sine wave | 0.12 | |||||||||
OISO | –40dB feed through frequency (switch off) | CD4067 | VC = VDD = 5V, VSS = –5V,
Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ Common Out/In |
20 | MHz | |||||
CD4097 | 12 | |||||||||
–40dB feed through frequency (switch off) |
VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V
(sine wave centered on 0V), RL = 1kΩ Any channel |
8 | ||||||||
XTALK | –40dB crosstalk frequency | Any 2 Channels | VC = VDD = 5V, VSS = –5V, Vis(p-p) = 5V (sine wave centered on 0V), RL = 1kΩ | 1 | MHz | |||||
CD4097 on Common | 10 | |||||||||
CD4097 on Any | 18 | |||||||||
Crosstalk (control input to signal output) | VC = 10V (square wave), RL = 10kΩ VDD = 10V | 75 | mV |