Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
High-Speed CMOS Logic Quad Bilateral Switch
1 Features
- Wide analog-input-voltage range:
0 V – 10 V - Low ON resistance:
- VCC = 4.5 V:
25 Ω
- VCC = 9 V: 15
Ω
- Fast switching and propagation delay times
- Low OFF leakage current
- Wide operating temperature range:
–55°C to 125°C - HC types:
- 2 V to 10 V
operation
- High noise immunity:
NIL = 30%, NIH = 30% of VCC at
VCC = 5 V and 10 V
- HCT types:
- Direct LSTTL input logic
compatibility, VIL= 0.8 V (maximum), VIH = 2 V
(minimum)
- CMOS input compatibility,
Il ≤ 1 µA at
VOL, VOH
2 Applications
- Analog signal switching and multiplexing: signal gating, modulators, squelch
controls, demodulators, choppers, commutating switches
- Digital signal switching and multiplexing: Analog-to-digital and
digital-to-analog conversions
- Digital control of frequency, impedance, phase, and analog-signal gain
- Building automation