SCHS208E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC HCT | DC Supply voltage | –0.5 | 7 | V | |
VCC HC(1) | -0.5 | 10.5 | V | ||
IIK | DC input diode current | For VI < -0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
IO | DC switch current(2) | For VI< -0.5V or VI > VCC + 0.5V | -20 | 20 | mA |
IOK | DC Output diode current | For VO < -0.5V or VO > VCC + -0.5V | -25 | 25 | mA |
DC Output Source or Sink Current per Output Pin, IO | For VO > -0.5V or VO < VCC + -0.5V | –25 | 25 | mA | |
ICC | DC VCC or ground current | –50 | 50 | mA | |
TJMAX | Maximum junction temperature (Plastic Package) | 150 | °C |