SCHS208E February   1998  – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Thermal Information
  9. Recommended Operating Conditions
  10. Electrical Characteristics: HC Devices
  11. 10Electrical Characteristics: HCT Devices
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Analog Test Circuits
  16. 15Test Circuits and Waveforms
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 Receiving Notification of Documentation Updates
    2. 17.2 Support Resources
    3. 17.3 Trademarks
    4. 17.4 Electrostatic Discharge Caution
    5. 17.5 Glossary
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Analog Channel Specifications

over operating free-air temperature range (unless otherwise noted)
Parameter Test Conditions VCC (V) HC HCT UNIT
Switch Frequency Response Bandwidth at -3dB 4.5 200 200 MHz
Cross Talk Between Any Two Switches 4.5 -72 -72 dB
Total Harmonic Distortion 1kHz, VIS= 4VPP 4.5 0.022 0.023 %
1kHz, VIS= 8VPP 9 0.019 N/A %
Control to Switch Feedthrough Noise Control to Switch Feedthrough Noise 4.5 200 130 mV
Control to Switch Feedthrough Noise 4.5 200 130 mV
9 550 N/A
Switch "OFF" signal feedthrough 4.5 -72 -72 dB
CI
Switch input capacitance
5 5 pF