SCHS208E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
VIS (V) | VI (V) | VCC (V) | TA | |||||||
High Level Input Voltage | VIH | 4.5 to 5.5 | 25°C | 2 | V | |||||
–40°C to +85°C | 2 | |||||||||
–55°C to +125°C | 2 | |||||||||
Low Level Input Voltage | VIL | 25°C | 0.8 | V | ||||||
–40°C to +85°C | 0.8 | |||||||||
–55°C to +125°C | 0.8 | |||||||||
"ON" Resistance IO = 1mA | RON | VCC or GND | VCC | 4.5 | 25°C | 25 | 80 | Ω | ||
–40°C to +85°C | 106 | |||||||||
–55°C to +125°C | 128 | |||||||||
VCC to GND | 25°C | 35 | 95 | Ω | ||||||
–40°C to +85°C | 118 | |||||||||
–55°C to +125°C | 142 | |||||||||
"ON" Resistance Between Any Two Switches | ▲RON | VCC | 4.5 | 25°C | 1 | Ω |
||||
Off-Switch Leakage Current | IZ | VCC or GND | VIL | 5.5 | 25°C |
±0.1 | µA | |||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Input Leakage Current (Any Control) | IIL | VCC or GND | 5.5 | 25°C |
±0.1 | µA | ||||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 5.5 | 25°C |
2 | µA | ||||
–55°C to 85°C | 20 | |||||||||
–55°C to 125°C | 40 | |||||||||
Additional Quiescent Device Current Per Input Pin: 1 Unit Load |
▲ICC | VCC - 2.1 | 4.5 to 5.5 | 25°C |
100 | 360 | ||||
–55°C to 85°C | 450 | |||||||||
–55°C to 125°C | 490 | |||||||||
CONTROL (ADDRESS OR INHIBIT), VC |