Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4HCx4316 High-Speed CMOS Logic Quad
Analog Switch with Level Translation
1 Features
- Wide analog-input-voltage
range:
VCC -
VEE: 0V to 10V
- Low ON resistance:
- 45Ω (typical):
VCC = 4.5V
- 35Ω (typical):
VCC = 6V
- 30Ω (typical):
VCC – VEE = 9V
- Fast switching and propagation
delay times
- Low OFF leakage current
- Built-in break-before-make
switching
- Logic-level translation to enable
5V logic to accommodate ±5 V analog signals
- Wide operating temperature range:
-55°C to 125°C
- HC types:
- 2V to 10V operation
- High noise immunity:
NIL = 30%, NIH = 30% of VCC at
VCC = 5V
- HCT types:
- Direct LSTTL input logic
compatibility, VIL= 0.8V (maximum), VIH = 2V
(minimum)
- CMOS input compatibility,
II ≤ 1 µA at VOL, VOH