SCHS212E February   1998  – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configurations and Functions
  5. Absolute Maximum Ratings
  6. Thermal Information
  7. Recommended Operating Conditions
  8. Electrical Characteristics: HC Devices
  9. Electrical Characteristics: HCT Devices
  10. Switching Characteristics HC
  11. 10Switching Characteristics HCT
  12. 11Analog Channel Specifications
  13. 12HCT Input Loading Table
  14. 13Recommended Operating Area as a Function of Supply Voltage
  15. 14Typical Performance Curves
  16. 15Parameter Measurement Information
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 Receiving Notification of Documentation Updates
    2. 17.2 Support Resources
    3. 17.3 Trademarks
    4. 17.4 Electrostatic Discharge Caution
    5. 17.5 Glossary
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Switching Characteristics HC

over operating free-air temperature range (unless otherwise noted)
Parameter VEE (V) VCC (V) Test Conditions MIN NOM MAX UNIT
Propagation Delay, Switch In to Out tPLH, tPHL 0 2 50pF 25°C 60 ns
0 2 –40°C to +85°C 75
0 2 –55°C to +125°C 90
0 4.5 25°C 12
0 4.5 –40°C to +85°C 15
0 4.5 –55°C to +125°C 18
0 6 25°C 10
0 6 –40°C to +85°C 13
0 6 –55°C to +125°C 15
-4.5 4.5 25°C 8
-4.5 4.5 –40°C to +85°C 10
-4.5 4.5 –55°C to +125°C 12
Turn "ON" Time !E to Out
tPZH, tPZL
 
0 2 50pF 25°C 205 ns
0 2 –40°C to +85°C 255
0 2 –55°C to +125°C 310
0 4.5 25°C 41
0 4.5 –40°C to +85°C 51
0 4.5 –55°C to +125°C 62
0 6 25°C 35
0 6 –40°C to +85°C 43
0 6 –55°C to +125°C 53
-4.5 4.5 25°C 37
-4.5 4.5 –40°C to +85°C 47
-4.5 4.5 –55°C to +125°C 56
- 5 15pF 25°C 8
Turn "ON" Time nS to Out tPZH, tPZL 0 2 50pF 25°C 175 ns
0 2 –40°C to +85°C 220
0 2 –55°C to +125°C 265
0 4.5 25°C 35
0 4.5 –40°C to +85°C 44
0 4.5 –55°C to +125°C 53
0 6 25°C 30
0 6 –40°C to +85°C 37
0 6 –55°C to +125°C 45
-4.5 4.5 25°C 34
-4.5 4.5 –40°C to +85°C 43
-4.5 4.5 –55°C to +125°C 51
- 5 15pF 25°C 14
Turn "OFF" Time !E to Out tPLZ, tPHZ 0 2 50pF 25°C 205 ns
0 2 –40°C to +85°C 255 ns
0 2 –55°C to +125°C 310 ns
0 4.5 25°C 41 ns
0 4.5 –40°C to +85°C 51 ns
0 4.5 –55°C to +125°C 62 ns
0 6 25°C 35 ns
0 6 –40°C to +85°C 43 ns
0 6 –55°C to +125°C 53 ns
-4.5 4.5 25°C 37 ns
-4.5 4.5 –40°C to +85°C 47 ns
-4.5 4.5 –55°C to +125°C 56 ns
- 5 15pF 25°C 8 ns
Turn "OFF" Time nS to Out tPLZ, tPHZ 0 2 50pF 25°C 175 ns
0 2 –40°C to +85°C 220
0 2 –55°C to +125°C 265
0 4.5 25°C 35
0 4.5 –40°C to +85°C 44
0 4.5 –55°C to +125°C 53
0 6 25°C 30
0 6 –40°C to +85°C 37
0 6 –55°C to +125°C 45
-4.5 4.5 25°C 34
-4.5 4.5 –40°C to +85°C 43
-4.5 4.5 –55°C to +125°C 51
- 5 15pF 25°C 14
Input (Control) Capacitance CI - - - 25°C 10 pF
Input (Control) Capacitance - - –40°C to +85°C 10
Input (Control) Capacitance - - –55°C to +125°C 10
Power dissipation capacitance(1) CPD - 5 25°C 42