SCHS212E February   1998  – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configurations and Functions
  5. Absolute Maximum Ratings
  6. Thermal Information
  7. Recommended Operating Conditions
  8. Electrical Characteristics: HC Devices
  9. Electrical Characteristics: HCT Devices
  10. Switching Characteristics HC
  11. 10Switching Characteristics HCT
  12. 11Analog Channel Specifications
  13. 12HCT Input Loading Table
  14. 13Recommended Operating Area as a Function of Supply Voltage
  15. 14Typical Performance Curves
  16. 15Parameter Measurement Information
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 Receiving Notification of Documentation Updates
    2. 17.2 Support Resources
    3. 17.3 Trademarks
    4. 17.4 Electrostatic Discharge Caution
    5. 17.5 Glossary
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Electrical Characteristics: HCT Devices


Over operating free-air temperature range, VSUPPLY = ±5 V, and RL = 100 Ω, (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS)
VIS (V) VI (V) VCC (V) VEE (V) TA
High Level Input Voltage VIH 4.5 to 5.5 25°C 2 V
–40°C to +85°C 2
–55°C to +125°C 2
Low Level Input Voltage VIL 25°C 0.8 V
–40°C to +85°C 0.8
–55°C to +125°C 0.8
"ON" Resistance IO = 1mA RON VCC or VEE VIH or VIL 4.5 0 25°C 30 180 Ω
–40°C to +85°C 45 225
–55°C to +125°C 270
VCC to VEE 4.5 -4.5 25°C 135
–40°C to +85°C 30 170
–55°C to +125°C 205
VCC or VEE 4.5 0 25°C 320
–40°C to +85°C 85 400
–55°C to +125°C 480
VCC to VEE 4.5 -4.5 25°C 35 170
–40°C to +85°C 215
–55°C to +125°C 255
"ON" Resistance Between Any Two Switches ▲RON VCC 4.5 0 25°C 10
Ω

4.5 -4.5 25°C 5
Ω

Off-Switch Leakage Current IIZ VCC - VEE VIH or VIL 6 0
25°C

±0.1 µA
–55°C to 85°C ±1 µA
–55°C to 125°C ±1 µA
5 -5
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1
Input Leakage Current (Any Control) IIL VCC or GND 5.5 0
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1

Quiescent Device Current
 
ICC When VIS = VEE, VOS = VCC, When VIS = VCC, VOS = VEE Any voltage between VCC and GND 5.5 0
25°C

8 µA
–55°C to 85°C 80
–55°C to 125°C 160
5.5 -4.5
25°C

16
–55°C to 85°C 160
–55°C to 125°C 320

Additional Quiescent Device Current Per Input Pin: 1 Unit Load
 
▲ICC(1) VCC - 2.1 4.5 to 5.5
25°C

100 360 µA
–55°C to 85°C 450
–55°C to 125°C 490
CONTROL (ADDRESS OR INHIBIT), VC
For dual-supply systems theoretical worst case (VI = 2.4V, VCC = 5.5V) specification is 1.8mA