SCHS228D November 1998 – August 2024 CD74AC14
PRODMIX
The CD74AC14 contains six independent inverters.
PART NUMBER | PACKAGE1 | PACKAGE SIZE2 | BODY SIZE3 |
---|---|---|---|
CD74AC14 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |