SCHS231E November 1998 – August 2024 CD54AC74 , CD74AC74
PRODUCTION DATA
The ’AC74 dual positive-edge-triggered devices are D-type flip-flops.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC74 | J (CDIP, 14) | 19.56mm × 7.9mm | 19.56mm × 6.67mm |
N (PDIP, 14) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm x 3.9mm |