The ’AC161 devices are 4-bit binary
counters. These synchronous, presettable counters feature an internal carry
look-ahead for application in high-speed counting.
Device Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
BODY
SIZE(3) |
CDx4AC161
|
E (PDIP, 16) |
19.3mm x 9.4mm |
19.3mm x 6.35mm |
M (SOIC, 16) |
9.9mm x 6mm |
9.9mm x 3.9mm |
(1) For all available packages, see the package option addendum at
the end of the data sheet.
(2) The package size (length × width) is a nominal value and includes pins, where
applicable.
(3) The body size (length × width) is
a nominal value and does not include pins.
Logic Diagram (Positive Logic)