SCHS239D November 1998 – May 2024 CD54AC161 , CD74AC161
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –55°C to 125°C | –40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||||
VOH | VI =VIH or VIL | IOH = –50 µA | 1.5 V | 1.4 | 1.4 | 1.4 | V | |||||
3 V | 2.9 | 2.9 | 2.9 | |||||||||
4.5 V | 4.4 | 4.4 | 4.4 | |||||||||
IOH = –4 mA | 3 V | 2.58 | 2.4 | 2.48 | ||||||||
IOH = –24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||||
IOH = –50 mA† | 5.5 V | – | 3.85 | – | ||||||||
IOH = –75 mA† | 5.5 V | – | – | 3.85 | ||||||||
VOL | VI = VIH or V IL | IOL = 50 µA | 1.5 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 50 mA† | 5.5 V | 1.65 | ||||||||||
IOL = 75 mA† | 5.5 V | 1.65 | ||||||||||
II | VI = V CC or GND | 5.5 V | ± 0.1 | ± 1 | ± 1 | µA | ||||||
ICC | VI = V CC or GND | IO = 0 | 5.5 V | 8 | 160 | 80 | µA | |||||
Ci | 10 | 10 | 10 | pF |