SCHS240D November 1998 – October 2024 CD54AC164 , CD54ACT164 , CD74AC164 , CD74ACT164
PRODUCTION DATA
The ’AC164 and ’ACT164 are 8-bit serial-in/parallel-out shift registers with asynchronous reset that utilize Advanced CMOS Logic technology.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC(T)164 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
N (PDIP, 14) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |