SCHS240D November 1998 – October 2024 CD54AC164 , CD54ACT164 , CD74AC164 , CD74ACT164
PRODUCTION DATA
PARAMETER | VCC (V) | -40°C TO 85°C | -55°C TO 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
AC TYPES | |||||||||
tPLH, tPHL | Propagation Delay, CP to Qn | 1.5 | - | - | 143 | - | - | 157 | ns |
3.3 (1) | 4.5 | - | 15.9 | 4.4 | - | 17.5 | ns | ||
5 (2) | 3.2 | - | 11.4 | 3.1 | - | 12.5 | ns | ||
tPLH, tPHL | Propagation Delay, MR to Qn | 1.5 | - | - | 158 | - | - | 174 | ns |
3.3 | 5 | - | 17.7 | 4.9 | - | 19.5 | ns | ||
5 | 3.6 | - | 12.6 | 3.5 | - | 13.9 | ns | ||
CI | Input Capacitance | - | - | - | 10 | - | - | 10 | pF |
CPD (3) | Power Dissipation Capacitance | - | - | 150 | - | - | 150 | - | pF |
ACT TYPES | |||||||||
tPLH, tPHL | Propagation Delay, CP to Qn | 5 (2) | 3.8 | - | 13.5 | 3.7 | - | 14.9 | ns |
tPLH, tPHL | Propagation Delay, MR to Qn | 5 | 4.1 | - | 14.4 | 4 | - | 15.8 | ns |
CI | Input Capacitance | - | - | - | 10 | - | - | 10 | pF |
CPD (3) | Power Dissipation Capacitance | - | - | 150 | - | - | 150 | - | pF |