SCHS245D November 1998 – April 2024 CD54AC245 , CD54ACT245 , CD74AC245 , CD74ACT245
PRODMIX
CDx4AC245 | CDx4ACT245 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage3 | 1.5V | 5.5V | 4.5V | 5.5V | V | |
VI, VO | Input or Output Voltage | 0V | VCC | 0V | VCC | V | |
dt/dv | Input Rise and Fall Slew Rate | 1.5V to 3V | 50 | ns | |||
3.6V to 5.5V | 20 | ||||||
4.5V to 5.5V | 10 | ||||||
TA | Temperature range | –55 | 125 | –55 | 125 | °C |