SCHS245D November 1998 – April 2024 CD54AC245 , CD54ACT245 , CD74AC245 , CD74ACT245
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C TO 85°C | -55°C TO 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
AC TYPES | |||||||||||||
VIH | High -level input voltage | 1.5 | 1.2 | 1.2 | 1.2 | V | |||||||
3 | 2.1 | 2.1 | 2.1 | ||||||||||
5.5 | 3.85 | 3.85 | 3.85 | ||||||||||
VIL | Low- level input voltage | VIL | 1.5 | 0.3 | 0.3 | 0.3 | V | ||||||
3 | 0.9 | 0.9 | 0.9 | ||||||||||
5.5 | 1.65 | 1.65 | 1.65 | ||||||||||
VOH | High -level output voltage | VIH or VIL | -0.05 | 1.5 | 1.4 | 1.4 | 1.4 | VVOH | |||||
-0.05 | 3 | 2.9 | 2.9 | 2.9 | |||||||||
-0.05 | 4.5 | 4.4 | 4.4 | 4.4 | |||||||||
-4 | 3 | 2.58 | 2.48 | 2.4 | |||||||||
-24 | 4.5 | 3.94 | 3.8 | 3.7 | |||||||||
-75 | 5.5 | 3.85 | |||||||||||
-50 | 5.5 | 3.85 | |||||||||||
VOL | Low-level output voltage | VIH or VIL | 0.05 | 1.5 V | 0.1 | 0.1 | 0.1 | V | |||||
0.05 | 3 V | 0.1 | 0.1 | 0.1 | |||||||||
0.05 | 4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
12 | 3 V | 0.36 | 0.44 | 0.5 | |||||||||
24 | 4.5 V | 0.36 | 0.44 | 0.5 | |||||||||
751 | 5.5 V | 1.65 | |||||||||||
501 | 5.5 V | 1.65 | |||||||||||
II | Input leakage current | VCC or GND | 5.5 | ± 0.1 | ± 1 | ± 1 | µ A | ||||||
IOZ | Three-state leakage current | VIH or VIL, VO = VCC or GND | 5.5 V | ± 0.5 | ± 5 | ± 10 | µ A | ||||||
ICC | Quiescent supply current MSI | VCC or GND | 0 | 5.5 V | 8 | 80 | 160 | µ A | |||||
ACT TYPES | |||||||||||||
VIH | High- level input voltage | 4.5 V to 5.5 V | 2 | 2 | 2 | V | |||||||
VIL | Low- level input voltage | 4.5 V to 5.5 V | 0.8 | 0.8 | 0.8 | V | |||||||
VOH | High- level output voltage | VIH or VIL | -0.05 | 4.5 V | 4.4 | 4.4 | 4.4 | 0.8 | V | ||||
-24 | 4.5 V | 3.94 | 3.8 | 3.7 | |||||||||
-751 | 5.5 V | 3.85 | |||||||||||
-50 | 5.5 V | 3.85 | |||||||||||
VOL | Low-level output voltage | VIH or VIL | 0.05 | 4.5 | 0.1 | 0.1 | 0.1 | V | |||||
24 | 4.5 | 0.36 | 0.44 | 0.5 | |||||||||
751 | 5.5 | 1.65 | |||||||||||
501 | 5.5 | 1.65 | |||||||||||
V | |||||||||||||
II | Input leakage current | VCC or GND | 5.5 V | ± 0.1 | ± 1 | ± 1 | µA | ||||||
IOZ | Three-state or leakage current | VIH or VILVO = VCC or GND | 5.5 V | ± 0.5 | ± 5 | ± 10 | µA | ||||||
ICC | Quiescent supply current MSI | VCC or GND | 0 | 5.5 V | 8 | 80 | 160 | µA | |||||
∆ ICC | Additional supply current per input pin TTL inputs high 1 unit load | VCC -2.1 | 4.5 to 5.5 | 2.4 | 2.8 | 3 | mA |