SCHS246A August 1998 – August 2024 CD74AC251
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC(1) | Supply voltage | 1.5 | 1.5 | |
VI, VO | Input or output voltage | 0 | VCC | V |
dt/dv | Input rise and fall slew rate | |||
AC types, 1.5V to 3V | 50 | ns | ||
AC types, 3.6V to 5.5V | 20 | ns | ||
TA | Temperature range | -55 | 125 | °C |