SCHS249C November 1998 – May 2024 CD54AC273 , CD54ACT273 , CD74AC273 , CD74ACT273
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | DC Supply Voltage | -0.5 | 6 | V | |
IIK | DC Input Diode Current | VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
IOK | DC Output Diode Current | VO < -0.5V or VO > VCC + 0.5V | ±50 | mA | |
IO | DC Output Source or Sink Current per Output Pin | VO > -0.5V or VO < VCC + 0.5V | ±50 | mA | |
DC VCC or Ground Current, ICC or IGND(1) | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |