SCHS249C November 1998 – May 2024 CD54AC273 , CD54ACT273 , CD74AC273 , CD74ACT273
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | V CC (V) | 25°C | -40°C TO 85 °C | -55°C TO 125°C | UNITS | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
AC TYPES | |||||||||||
VIH | High Level Input Voltage | - | - | 1.5 | 1.2 | - | 1.2 | - | 1.2 | - | V |
3 | 2.1 | - | 2.1 | - | 2.1 | - | V | ||||
5.5 | 3.85 | - | 3.85 | - | 3.85 | - | V | ||||
VIL | Low Level Input Voltage | - | - | 1.5 | - | 0.3 | - | 0.3 | - | 0.3 | V |
3 | - | 0.9 | - | 0.9 | - | 0.9 | V | ||||
5.5 | - | 1.65 | - | 1.65 | - | 1.65 | V | ||||
VOH | High Level Output Voltage | VIH or VIL | -0.05 | 1.5 | 1.4 | - | 1.4 | - | 1.4 | - | V |
-0.05 | 3 | 2.9 | - | 2.9 | - | 2.9 | - | V | |||
-0.05 | 4.5 | 4.4 | - | 4.4 | - | 4.4 | - | V | |||
-4 | 3 | 2.58 | - | 2.48 | - | 2.4 | - | V | |||
-24 | 4.5 | 3.94 | - | 3.8 | - | 3.7 | - | V | |||
-75 (1)(2) | 5.5 | - | - | 3.85 | - | - | - | V | |||
-50 (1) (2) | 5.5 | - | - | - | - | 3.85 | - | V | |||
VOL | Low Level Output Voltage | VIH or VIL | 0.05 | 1.5 | - | 0.1 | - | 0.1 | - | 0.1 | V |
0.05 | 3 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
0.05 | 4.5 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
12 | 3 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
24 | 4.5 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
75(1)(2) | 5.5 | - | - | - | 1.65 | - | - | V | |||
50(1)(2) | 5.5 | - | - | - | - | - | 1.65 | V | |||
II | Input Leakage Current | VCC or GND | - | 5.5 | - | ±0.1 | - | ±1 | - | ±1 | μA |
ICC | Quiescent Supply Current MSI | VCC or GND | 0 | 5.5 | - | 8 | - | 80 | - | 160 | μA |
ACT TYPES | |||||||||||
VIH | High Level Input Voltage | - | - | 4.5 to 5.5 | 2 | - | 2 | - | 2 | - | V |
VIL | Low Level Input Voltage | - | - | 4.5 to 5.5 | - | 0.8 | - | 0.8 | - | 0.8 | V |
VOH | High Level Output Voltage | VIH or VIL | -0.05 | 4.5 | 4.4 | - | 4.4 | - | 4.4 | - | V |
-24 | 4.5 | 3.94 | - | 3.8 | - | 3.7 | - | V | |||
-75(1)(2) | 5.5 | - | - | 3.85 | - | - | - | V | |||
-50(1)(2) | 5.5 | - | - | - | - | 3.85 | - | V | |||
VOL | Low Level Output Voltage | VIH or VIL | 0.05 | 4.5 | - | 0.1 | - | 0.1 | - | 0.1 | V |
24 | 4.5 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
75(1)(2) | 5.5 | - | - | - | 1.65 | - | - | V | |||
50(1)(2) | 5.5 | - | - | - | - | - | 1.65 | V | |||
II | Input Leakage Current | VCC or GND | - | 5.5 | - | ±0.1 | - | ±1 | - | ±1 | μA |
ICC | Quiescent Supply Current MSI | VCC or GND | 0 | 5.5 | - | 8 | - | 80 | - | 160 | μA |
ΔICC | Additional Supply Current per Input Pin TTL Inputs High 1 Unit Load | VCC -2.1 | - | 4.5 to 5.5 | - | 2.4 | - | 2.8 | - | 3 | mA |
INPUT | UNIT LOAD |
---|---|
Dn | 0.5 |
MR | 0.57 |
CP | 1 |