SCHS287C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
PARAMETER | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | ||||
---|---|---|---|---|---|---|---|---|
-40 to +85 | -55 to +125 | |||||||
MIN | MAX | MIN | MAX | |||||
Propagation Delays: Data to Outputs | ||||||||
tPLH | ACT240 | 5(2) | 2.3 | 7.8 | 2.2 | 8.6 | ns | |
tPHL | ||||||||
tPLH | ACT241, 244 | 5 | 2.5 | 8.7 | 2.4 | 9.6 | ns | |
tPHL | ||||||||
tPZL | Output Enable Times | 5 | 3.5 | 12.2 | 3.4 | 13.4 | ns | |
tPZH | ||||||||
tPLZ | Output Disable Times | 5 | 3.5 | 12.2 | 3.4 | 13.4 | ns | |
tPHZ | ||||||||
Power Dissipation Capacitance | ||||||||
CPD§(3) | ACT240 | — | 65 Typ | 65 Typ | pF | |||
ACT241, 244 | — | 71 Typ | 71 Typ | pF | ||||
Min. (Valley) Voh | ||||||||
VOHV(1) | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ @25°C | V | ||||
Max. (Peak) VOL | ||||||||
VOLP(1) | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @ 25°C | V | ||||
CI | Input Capacitance | — | — | 10 | — | 10 | pF | |
CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF |