SCHS287C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Vcc | Supply voltage | −0.5 | 6 | V | ||
IIK | Input diode current | (VI < −0.5 V or VI > VCC + 0.5 V) | ±20 | mA | ||
IOK | Output diode current | (Vo < −0.5 V or VO > VCC + 0.5 V) | ±50 | mA | ||
IO | Output source or sink current per output pin | (VO > −0.5 V or VO < VCC + 0.5 V) | ±50 | mA | ||
VCC or ground current, (ICC or IGND) | ±100 | mA(2) | ||||
Tstg | Storage temperature | -65 | +150 | °C |