Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4AC299, CD74AC323, CDx4ACT299 8-Lnput
Universal Shift/Storage Register with Common Parallel I/O Pins
1 Features
Family Features
- SCR-Latchup-resistant CMOS
process and circuit design
- Speed of bipolar FAST*/AS/S with
significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V
operation and balanced noise immunity at 30% of the supply
- ± 24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm transmission
lines
(1)