SCHS289A December 1998 – May 2024 CD54AC373 , CD54ACT373 , CD74AC373 , CD74ACT373
PRODMIX
CHARACTERISTIC | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VCC(2) | Supply-voltage | V | |||
AC types | 1.5 | 5.5 | |||
ACT types | 4.5 | 5.5 | |||
VI, VO | Input or output voltage | 0 | VCC | V | |
dt/dv | Input rise and fall slew rate | ||||
at 1.5 V to 3 V (AC types) | 0 | 50 | ns/V | ||
at 3.6 V to 5.5 V (AC types) | 0 | 20 | ns/V | ||
at 4.5 V to 5.5 V (ACT types) | 0 | 10 | ns/V | ||
TA | Operating-temperature range | -55 | +125 | °C |