SCHS289A December 1998 – May 2024 CD54AC373 , CD54ACT373 , CD74AC373 , CD74ACT373
PRODMIX
CHARACTERISTICS | TEST CONDITIONS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
+25 | -40 to+85 | -55 to +125 | |||||||||
VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
VIH | High-level input voltage | 4.5 to 5.5 | 2 | — | 2 | — | 2 | — | V | ||
VIL | Low-level input voltage | 4.5 to 5.5 | — | 0.8 | — | 0.8 | — | 0.8 | V | ||
VOH | High-level output voltage | VIH or VIL | -0.05 | 4.5 | 4.4 | — | 4.4 | — | 4.4 | — | V |
-24 | 4.5 | 3.94 | — | 3.8 | — | 3.7 | — | ||||
(1), (2) | -75 | 5.5 | — | — | 3.85 | — | — | — | |||
-50 | 5.5 | — | — | — | — | 3.85 | — | ||||
VOH | Low-level output voltage | VIH or VIL | 0.05 | 4.5 | — | 0.1 | — | 0.1 | — | 0.1 | V |
24 | 4.5 | — | 0.36 | — | 0.44 | — | 0.5 | ||||
(1), (2) | 75 | 5.5 | — | — | — | 1.65 | — | — | |||
50 | 5.5 | — | — | — | — | — | 1.65 | ||||
VOH | Input leakage current | VCC or GND | 5.5 | — | ±0.1 | — | ±1 | — | ±1 | ||
IOZ | 3-state leakage current | VIH or VIL VO = VCC or GND | 5.5 | — | ±0.5 | — | ±5 | — | ±10 | μA | |
ICC | Quiescent supply current, msi | VCC or GND | 0 | 5.5 | — | 8 | — | 80 | — | 160 | μΑ |
Additional quiescent supply current per input pin | VCC-2.1 | 4.5 to 5.5 | — | 2.4 | — | 28 | — | 3 | mA | ||
ΔICC | TTL inputs high | ||||||||||
1 unit load |
INPUT | UNIT LOAD(1) | |
---|---|---|
ACT373 | ACT533 | |
OE | 0.87 | 0.87 |
Dn | 0.5 | 0.5 |
LE | 0.8 | 08 |