SCHS292A December   1998  – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Static Electrical Characteristics: AC Series
    6. 4.6  Static Electrical Characteristics: ACT Series
    7. 4.7  Prerequisite for Switching: AC Series
    8. 4.8  Switching Characteristics: AC Series
    9. 4.9  Prerequisite for Switching: ACT Series
    10. 4.10 Switching Characteristics: ACT Series
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Switching Characteristics: AC Series

r tl = 3 ns, CL = 50 pF
SYMBOL CHARACTERISTICS VCC (V) AMBIENT TEMPERATURE (TA) -°C UNIT
-40 to +85 -55 to +125
MIN MAX MIN MAX
tPLH tPHL Propagation Delays: Clock to Q AC574 1.5 123 135 ns
3.3(1) 4 13.7 3.8 15.1
5(2) 2.9 9.8 2.7 10.8
tPLH tPHL Clock to Q AC564 1.5 128 141 ns
3.3 4.1 14.4 4 15.8
5 2.9 10.3 2.8 11.3
tPZL tPZH Output Enable to Q, O 1.5 165 181 ns
3.3 5.6 19.2 5.5 21.8
5 3.7 13.2 3.6 14.5
tPLZ tPHZ Output Disable to Q, Q 1.5 165 181 ns
3.3 4.7 16.5 4.5 18.1
5 3.7 13.2 3.6 14.5
CPD (3) Power Dissipation Capacitance 67 Typ. 67 Typ. pF
VOHV Min. (Valley) VOH 4 Typ. @25°C V
During Switching of Other Outputs (Output Under Test Not Switching) 5
VOLP Max. (Peak) VOL 1 Typ. @25°C V
During Switching of Other Outputs (Output Under Test Not Switching) 5
Cl Input Capacitance 10 10 pF
CO 3-State Output Capacitance 15 15 pF
3.3 V: min. is @ 3.6 V
5 V: min. is @ 5.5 V
CPD is used to determine the dynamic power consumption, per flip flop.