SCHS292A December 1998 – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574
PRODUCTION DATA
The CD54/74AC574 and the CD54/74ACT574 octal D-type, 3-state, positive-edge-triggered flip-flops use the RCA ADVANCED CMOS technology. The eight flip-flops enter data into their registers on the LOW-to-HIGH transition of the clock (CP). The Output Enable (OE) controls the 3-state outputs and is independent of the register operation. When the Output Enable (OE) is HIGH, the outputs are in the high-impedance state. The CD54/74AC/ACT574 share the same pin configurations, and the CD54/74AC/ACT574 has non-inverted outputs.
The CD74AC/ACT574 are supplied in 20-lead dual-in-line plastic packages (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the following temperature ranges: Commercial (0 to 70°C); Industrial (-40 to +85°C); and Extended Industrial/Military (-55 to +125°C).
The CD54AC/ACT574, available in chip form (H suffix), are operable over the -55 to +125°C temperature range.