SCHS304D January 2001 – July 2024 CD54AC02 , CD74AC02
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | CDx4AC02 | ||
SOIC, PDIP, CDIP | |||
1A | 2 | I | 1A Input |
1B | 3 | I | 1B Input |
1Y | 1 | O | 1Y Output |
2A | 5 | I | 2A Input |
2B | 6 | I | 2B Input |
2Y | 4 | O | 2Y Output |
3A | 8 | I | 3A Input |
3B | 9 | I | 3B Input |
3Y | 10 | O | 3Y Output |
4A | 11 | I | 4A Input |
4B | 12 | I | 4B Input |
4Y | 13 | O | 4Y Output |
GND | 7 | — | Ground Pin |
NC | — | — | No Connection |
VCC | 14 | — | Power Pin |