SCHS304D January 2001 – July 2024 CD54AC02 , CD74AC02
PRODUCTION DATA
The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A•B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC02 | N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
D (SOIC, 14) | 9.9mm × 6mm | 9.9mm × 3.9mm |