SCHS305E January 2001 – August 2024 CD54AC04 , CD74AC04
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 4.3 table.
Each VCC pin should have a
good bypass capacitor to prevent power disturbance. For devices with a single
supply, 0.1 μF is recommended. If there are multiple VCC pins, 0.01 μF or
0.022 μF is recommended for each power pin. It is acceptable to parallel multiple
bypass caps to reject different frequencies of noise. A 0.1 μF and
1 μF are commonly used in parallel. The bypass
capacitor should be installed as close to the power pin as possible for best
results.