SCHS311E January 2001 – November 2024 CD54ACT05 , CD74ACT05
PRODUCTION DATA
The 'ACT05 devices contain six independent inverters.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CD54ACT05 | J (CDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm |
| CD74ACT05 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
| D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
| N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
| PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |