SCHS328C January 2003 – July 2024 CD54AC138 , CD74AC138
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A, B, C | Any Y | 2.8 | 11 | 2.8 | 10 | ns |
tPHL | 2.8 | 11 | 2.8 | 10 | |||
tPLH | G1 | Any Y | 2.8 | 11 | 2.8 | 10 | ns |
tPHL | 2.8 | 11 | 2.8 | 10 | |||
tPLH | G2A, G2B | Any Y | 2.5 | 10 | 2.6 | 9.1 | ns |
tPHL | 2.5 | 10 | 2.6 | 9.1 |