SCHS329C January 2003 – July 2024 CD54ACT138 , CD74ACT138
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | -55°C to 125°C | -40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = -50 μΑ | 4.5 V | 4.4 | 4.4 | 4.4 | V | |||
IOH = -24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||
IOH = -50 mA(1) | 5.5 V | 3.85 | ||||||||
IOH = -75 mA(1) | 5.5 V | 3.85 | ||||||||
VOL | VI = VIH or VIL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 8 | 160 | 80 | μA | |||
ΔICC (2) | VI = VCC - 2.1 V | 4.5 V to 5.5 V | 2.4 | 3 | 2.8 | mA | ||||
Ci | 10 | 10 | 10 | PF |
INPUT | UNIT LOAD |
---|---|
A, B, or C | 0.83 |
G2A or G2B | 1 |
G1 | 0.42 |