SCHS331B February 2003 – July 2024 CD74AC238
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A, B, C | Any Y | 5.3 | 21 | 5.4 | 19.1 | ns |
tPHL | 5.3 | 21 | 5.4 | 19.1 | |||
tPLH | G1 | Any Y | 5.8 | 23.2 | 6 | 21.1 | ns |
tPHL | 5.8 | 23.2 | 6 | 21.1 | |||
tPLH | G2A, G2B | Any Y | 4.2 | 16.7 | 4.3 | 15.2 | ns |
tPHL | 4.2 | 16.7 | 4.3 | 15.2 |