SCHS331B February 2003 – July 2024 CD74AC238
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A, B, C | Any Y | 3.8 | 15 | 3.9 | 13.6 | ns |
tPHL | 3.8 | 15 | 3.9 | 13.6 | |||
tPLH | G1 | Any Y | 4.2 | 16.6 | 4.3 | 15.1 | ns |
tPHL | 4.2 | 16.6 | 4.3 | 15.1 | |||
tPLH | G2A, G2B | Any Y | 3 | 11.9 | 3.1 | 10.7 | ns |
tPHL | 3 | 11.9 | 3.1 | 10.7 |