SCHS340C March 2003 – August 2024 CD74ACT157
PRODUCTION DATA
This quadruple 2-line to 1-line data selector/multiplexer is designed for 4.5V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD74ACT157 | D (SOIC, 16) | 9.90 mm × 6mm | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 9.4mm | 19.31 mm × 6.35 mm | |
PW (TSSOP, 16) | 5.00 mm × 6.4mm | 5.00 mm × 4.40 mm |