SCHS340C March 2003 – August 2024 CD74ACT157
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –55°C to 125°C | –40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Any Y | 2.4 | 9.5 | 2.5 | 8.6 | ns |
tPHL | 2.4 | 9.5 | 2.5 | 8.6 | |||
tPLH | A/B | Any Y | 3.6 | 14.5 | 3.8 | 13.2 | ns |
tPHL | 3.6 | 14.5 | 3.8 | 13.2 | |||
tPLH | G | Any Y | 3.4 | 13.5 | 3.6 | 12.3 | ns |
tPHL | 3.4 | 13.5 | 3.6 | 12.3 |