SCHS340C March 2003 – August 2024 CD74ACT157
PRODUCTION DATA
The CD74ACT157 features a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The device provides true data.