SCHS340C March 2003 – August 2024 CD74ACT157
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1μf is recommended; if there are multiple VCC pins, then 0.01μf or 0.022 μf is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1μf and a 1μf are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.