The ’ACT32 devices are quadruple 2-input
positive-OR gates. These devices perform the Boolean function Y =
A • B
or Y = A + B in positive logic.
Device
Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
BODY SIZE(3) |
CDx4ACT32 |
D (SOIC, 14) |
8.65mm × 6mm |
8.65mm × 3.9mm |
N (PDIP, 14) |
19.3mm × 9.4mm |
19.3mm × 6.35mm |
J (CDIP, 14) |
19.55mm x 7.9mm |
19.55 mm x 6.7mm |
(2) The package size (length × width) is a
nominal value and includes pins, where applicable.
(3) The body size (length × width) is a nominal value and does not include pins.
Logic
Diagram (Positive Logic)