over operating free-air temperature range (unless otherwise
noted)(1)
|
|
|
MIN |
MAX |
UNIT |
VCC
|
Supply voltage |
|
–0.5 |
6 |
V |
IIK(2) |
Input clamp current |
(VI < 0 V or VI >
VCC) |
|
±20 |
mA |
IOK(2) |
Output clamp current |
(VO < 0 V or VO >
VCC |
|
±50 |
mA |
IO |
Continuous output current |
(VO = 0 to VCC) |
|
±50 |
mA |
|
Continuous current through VCC or
GND |
|
±100 |
mA |
Tstg
|
Storage temperature range |
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.