SCHS344A April 2003 – April 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
The 'ACT174 devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input and are designed for 4.5V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4ACT174 | N (PDIP, 16) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |