SCHS344B April 2003 – October 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
-55°C to 125°C | -40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 80 | 91 | MHz | |||
tw | Pulse duration | CLR low | 4 | 3.5 | ns | ||
CLK high or low | 6.2 | 5.4 | |||||
tsu | Setup time before CLK↑ | Data | 2 | 2 | ns | ||
th | Hold time, data after CLK ↑ | 2.5 | 2.2 | ns | |||
trec | Recovery time, before CLK ↑ | CLR↑ | 1.5 | 1.5 | ns |