SCHS346C April 2003 – October 2024 CD74AC174
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –55°C to 125°C | –40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 95 | 108 | MHz | ||||
tPLH | CLK | Any Q | 3.4 | 13.5 | 3.5 | 12.3 | ns |
tPHL | 3.4 | 13.5 | 3.5 | 12.3 | |||
tPLH | CLR | Any Q | 3.6 | 14.5 | 3.7 | 13.2 | ns |
tPHL | 3.6 | 14.5 | 3.7 | 13.2 |